IESNA:LM-63-2002
[TEST]P1704722
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-34)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-AMB-U-T3LG
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 36W  1590K FIXTURE w/ T3 LOW GLARE DISTRIBUTION
[LAMP] (26) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 35.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2169.9
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 35.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 83 85 90 95 105 115 125 135 145 155 165 175 180 
255.1 246.1 224.1 207.1 211.1 217.1 225.1 236.1 247.1 259.1 275.1 307.1 364.2 411.2 457.2 512.2 570.2 624.3 659.3 
680.3 690.3 708.3 672.3 646.3 616.3 557.2 511.2 542.2 482.2 262.1 52.0 37.0 29.0 23.0 12.0 1.0 0.0 
255.1 246.1 224.1 207.1 212.1 218.1 226.1 234.1 246.1 260.1 277.1 306.1 362.2 410.2 458.2 515.2 573.2 628.3 672.3 
693.3 707.3 724.3 687.3 654.3 622.3 564.2 510.2 534.2 476.2 263.1 54.0 38.0 30.0 22.0 13.0 1.0 0.0 
255.1 247.1 227.1 207.1 211.1 218.1 224.1 235.1 246.1 261.1 280.1 309.1 360.2 414.2 459.2 527.2 594.3 659.3 718.3 
757.3 781.3 798.3 795.3 741.3 697.3 639.3 570.2 566.2 509.2 325.1 89.0 45.0 32.0 21.0 10.0 1.0 0.0 
255.1 248.1 229.1 210.1 212.1 218.1 226.1 235.1 248.1 265.1 288.1 316.1 360.2 422.2 481.2 541.2 612.3 702.3 774.3 
836.4 868.4 882.4 883.4 882.4 852.4 794.3 695.3 651.3 601.3 402.2 146.1 57.0 37.0 22.0 10.0 1.0 0.0 
255.1 248.1 234.1 217.1 215.1 221.1 228.1 237.1 252.1 270.1 297.1 331.1 374.2 438.2 517.2 589.3 660.3 734.3 812.3 
871.4 916.4 933.4 939.4 966.4 985.4 975.4 930.4 829.4 774.3 597.3 255.1 80.0 43.0 25.0 10.0 1.0 0.0 
255.1 249.1 242.1 229.1 221.1 225.1 232.1 241.1 258.1 280.1 314.1 354.2 408.2 465.2 547.2 633.3 707.3 767.3 828.4 
881.4 915.4 928.4 961.4 999.4 1041.4 1078.5 1106.5 1125.5 978.4 718.3 397.2 133.1 50.0 24.0 8.0 1.0 0.0 
255.1 249.1 248.1 244.1 238.1 237.1 241.1 253.1 272.1 296.1 331.1 382.2 441.2 513.2 596.3 674.3 742.3 804.3 839.4 
854.4 858.4 871.4 919.4 1013.4 1121.5 1210.5 1230.5 1153.5 960.4 693.3 299.1 97.0 42.0 19.0 8.0 1.0 0.0 
255.1 250.1 253.1 257.1 261.1 267.1 275.1 287.1 304.1 331.1 372.2 428.2 493.2 575.2 659.3 732.3 788.3 830.4 854.4 
880.4 904.4 964.4 1057.5 1145.5 1175.5 1122.5 980.4 672.3 394.2 219.1 110.0 73.0 40.0 22.0 10.0 1.0 0.0 
255.1 253.1 257.1 269.1 283.1 299.1 320.1 346.1 377.2 412.2 460.2 519.2 587.3 665.3 739.3 800.3 855.4 890.4 925.4 
957.4 992.4 1034.4 1099.5 1129.5 1091.5 965.4 725.3 482.2 314.1 200.1 136.1 88.0 48.0 27.0 14.0 1.0 0.0 
255.1 254.1 261.1 275.1 290.1 314.1 338.1 370.2 403.2 447.2 495.2 558.2 634.3 718.3 804.3 880.4 959.4 1018.4 1086.5 
1159.5 1240.5 1349.6 1440.6 1528.7 1522.6 1339.6 999.4 666.3 408.2 241.1 143.1 77.0 39.0 20.0 9.0 1.0 0.0 
255.1 254.1 261.1 275.1 294.1 316.1 343.1 374.2 411.2 451.2 501.2 568.2 640.3 723.3 812.3 898.4 973.4 1044.4 1115.5 
1182.5 1257.5 1335.6 1428.6 1507.6 1489.6 1295.6 976.4 659.3 410.2 227.1 134.1 76.0 39.0 18.0 8.0 1.0 0.0 
255.1 255.1 263.1 280.1 299.1 324.1 352.2 387.2 423.2 465.2 512.2 572.2 646.3 724.3 804.3 880.4 950.4 1006.4 1056.5 
1099.5 1154.5 1235.5 1306.6 1359.6 1328.6 1150.5 824.4 482.2 250.1 152.1 107.0 63.0 34.0 17.0 6.0 1.0 0.0 
255.1 256.1 267.1 283.1 306.1 333.1 363.2 394.2 428.2 467.2 502.2 551.2 610.3 669.3 737.3 805.3 858.4 894.4 907.4 
894.4 851.4 813.3 775.3 707.3 558.2 353.2 237.1 178.1 145.1 113.0 87.0 58.0 36.0 21.0 7.0 1.0 0.0 
255.1 260.1 271.1 290.1 313.1 339.1 366.2 393.2 414.2 430.2 426.2 402.2 383.2 384.2 404.2 431.2 464.2 485.2 480.2 
458.2 404.2 332.1 274.1 227.1 186.1 152.1 134.1 114.0 95.0 87.0 78.0 60.0 42.0 28.0 14.0 1.0 0.0 
255.1 260.1 275.1 293.1 313.1 336.1 356.2 355.2 321.1 293.1 283.1 278.1 278.1 285.1 297.1 320.1 350.1 370.2 376.2 
356.2 307.1 242.1 190.1 159.1 138.1 116.0 105.0 95.0 85.0 78.0 69.0 56.0 35.0 23.0 11.0 1.0 0.0 
255.1 262.1 277.1 293.1 310.1 325.1 307.1 284.1 277.1 277.1 271.1 263.1 257.1 250.1 245.1 246.1 251.1 251.1 245.1 
228.1 199.1 165.1 133.1 115.0 105.0 96.0 89.0 78.0 68.0 56.0 46.0 36.0 25.0 15.0 6.0 1.0 0.0 
255.1 264.1 276.1 290.1 305.1 292.1 274.1 274.1 278.1 278.1 277.1 268.1 254.1 237.1 223.1 210.1 198.1 186.1 174.1 
160.1 143.1 123.1 113.0 106.0 98.0 91.0 83.0 76.0 64.0 54.0 46.0 37.0 29.0 18.0 6.0 1.0 0.0 
255.1 264.1 277.1 287.1 293.1 268.1 268.1 276.1 282.1 287.1 285.1 272.1 253.1 233.1 212.1 195.1 177.1 161.1 146.1 
130.1 119.1 114.0 109.0 104.0 100.0 93.0 82.0 74.0 68.0 60.0 53.0 46.0 36.0 24.0 11.0 1.0 0.0 
255.1 264.1 276.1 285.1 277.1 260.1 267.1 278.1 286.1 292.1 289.1 274.1 253.1 228.1 207.1 186.1 163.1 145.1 124.1 
115.0 110.0 107.0 104.0 98.0 93.0 83.0 74.0 70.0 67.0 62.0 59.0 54.0 42.0 26.0 13.0 1.0 0.0 
255.1 264.1 275.1 282.1 267.1 258.1 268.1 278.1 288.1 295.1 290.1 274.1 253.1 229.1 205.1 179.1 150.1 126.1 111.0 
105.0 103.0 101.0 95.0 91.0 83.0 75.0 68.0 66.0 60.0 57.0 55.0 47.0 36.0 22.0 11.0 1.0 0.0 
255.1 266.1 275.1 283.1 264.1 258.1 270.1 280.1 288.1 293.1 288.1 274.1 253.1 229.1 206.1 175.1 143.1 116.0 106.0 
101.0 99.0 97.0 94.0 89.0 82.0 73.0 66.0 64.0 61.0 61.0 58.0 52.0 37.0 22.0 10.0 1.0 0.0 
255.1 267.1 275.1 284.1 262.1 257.1 272.1 280.1 290.1 293.1 289.1 274.1 254.1 232.1 210.1 180.1 145.1 116.0 107.0 
101.0 98.0 95.0 91.0 86.0 80.0 72.0 66.0 65.0 61.0 61.0 56.0 45.0 32.0 22.0 10.0 1.0 0.0 
